Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
P - Wheel
Bill of material
125 PBX 20
ORDERNO
Article-number
125 PBX 20
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
300 kg
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices